INLVLC
| Name: | INLVLC |
| Offset: | 0x414 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INLVLC6 | INLVLC5 | INLVLC4 | INLVLC3 | INLVLC2 | INLVLC1 | INLVLC0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| Name: | INLVLC |
| Offset: | 0x414 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INLVLC6 | INLVLC5 | INLVLC4 | INLVLC3 | INLVLC2 | INLVLC1 | INLVLC0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
DS40002678B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.