LATC
| Name: | LATC |
| Offset: | 0x142 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATC6 | LATC5 | LATC4 | LATC3 | LATC2 | LATC1 | LATC0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6 – LATCn Output Latch C Value
| Reset States: |
|
| Name: | LATC |
| Offset: | 0x142 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATC6 | LATC5 | LATC4 | LATC3 | LATC2 | LATC1 | LATC0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | x | x | x | x | x | x | x |
| Reset States: |
|
DS40002678B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.