Holding register for bits
[21:9] of the Program Counter (PC). Reads of the PCL register transfer the upper PC bits to
the PCLAT register. Writes to PCL register transfer the PCLAT value to the
PC.
Name:
PCLAT_SHAD
Offset:
0x37A
Program Counter
Latches
Bit
15
14
13
12
11
10
9
8
PCLATU[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PCLATH[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 12:8 – PCLATU[4:0] Upper PC Latch
Register
Holding register for
Program Counter [21:17]
Bits 7:0 – PCLATH[7:0] High PC Latch
Register
Holding register for
Program Counter [16:8]
DS40002678B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.