T0CKIPPS
| Name: | T0CKIPPS |
| Address: | 0xE9F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PORT | PIN[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | |||||||||
| Name: | T0CKIPPS |
| Address: | 0xE9F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PORT | PIN[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | |||||||||
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.