19.5.2 Power Management
The DMAC will continue to operate in any sleep mode where the selected source clock is running. The DMAC’s interrupts can be used to wake up the device from sleep modes. Refer to the PM – Power Manager chapter for details on the different sleep modes.