40.7.3 External Slow Clock Source

Figure 40-9. External Slow Clock Source Schematics
Table 40-4. External Slow Clock Source Connections
Signal NameDescriptionRecommended Pin Connection
XIN32Input for the inverting oscillator pin.

External Clock frequency range is specified in the XOSC32K Electrical Specifications (XOSC32K_19 parameter).

XIN32 is used as an input for an external clock signal
XOUT32/GPIONC/GPIOAvailable for use as a GPIO