13.5.2 Power Management

The OSC32KCTRL will continue to operate in any sleep mode if requested by any peripheral. The OSC32KCTRL’s interrupts can be used to wake up the device from sleep modes.

Events connected to the event system can trigger other operations in the system without exiting sleep modes.

Refer to the PM - Power Manager chapter for additional information on the different sleep modes.