24.5.2 Power Management
EVSYS interrupts can be used to wake up the CPU from all sleep modes, even if the clock used by the EVSYS channel and the EVSYS bus clock are disabled. Refer to the PM – Power Manager chapter for details on the different sleep modes.