25.5.6 Events
The EIC can generate the following events:
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
|---|---|---|---|---|---|
| Peripheral | Event | ||||
| EIC | EXTINT_n | External Interrupt Event Output | Pulse | CLK_EIC_APB | One CLK_EIC_APB period |
Writing a ‘1’ to an Event Output Enable bit in the Event Control Register
(EVCTRL.EXTINTEOn) enables the corresponding output event. Writing a ‘0’
to this bit disables the corresponding output event.
Refer to the EVSYS - Event System chapter for details on configuring the event system.