13.5.6 Events

Event Generators

The OSC32KCTRL can generate the following events:
Table 13-4. OSC32KCTRL Event Generators
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
PeripheralEvent
OSC32KCTRLCLKFAILXOSC32K FailureLevelOSC32KAs long as flag is set
The Clock Failure Detector (CLKFAIL) Event is generated when the Clock Failure Detector (CFD) status bit is set in the Status (STATUS) register. The CFD event is not generated when the Clock Switch (CLKSW) bit in the STATUS register is set (CFD is switched to the safe clock).

Writing a ‘1’ to an Event Output bit in the Event Control Register (EVCTRL.xxEO) enables the corresponding output event. Writing a ‘0’ to this bit disables the corresponding output event.

Refer to the EVSYS - Event System chapter for additional information on configuring the event system.

Event Users

This peripheral has no event user(s).