26.4.4 Sleep Mode Operation

The NVMCTRL will enter sleep mode if the system is in sleep and there are no ongoing write or erase operations. DMA requests will be handled in IDLE sleep mode.
Note:
  • Make sure that there is no ongoing erase or write operation before entering STANDBY sleep mode
  • The NVM Ready interrupt will wake the device only from Idle sleep mode