25.4.4 Sleep Mode Operation
In sleep modes, an EXTINTn pin can wake up
the device if the corresponding condition matches the configuration in the CONFIG0 or
CONFIG1 register, and the corresponding bit in the Interrupt Enable Set (INTENSET) register
is written to ‘1’.