I2C Pad RA1 Control Register
| Name: | RA1I2C |
| Offset: | 0x1EE1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLEW | PU[1:0] | TH[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 6 – SLEW I2C Specific Slew Rate Limiting Control
| Value | Description |
|---|---|
| 1 |
I2C specific slew rate limiting is enabled. Standard pad slew limiting is disabled. The SLRxy bit is ignored |
| 0 | Standard GPIO Slew Rate; enabled/disabled via SLRxy bit |
Bits 5:4 – PU[1:0] I2C Pull-up Selection
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | 10x current of standard weak pull-up |
| 01 | 2x current of standard weak pull-up |
| 00 | Standard GPIO weak pull-up, enabled via WPUxy bit |
Bits 1:0 – TH[1:0] I2C Input Threshold Selection
| Value | Description |
|---|---|
| 11 | SMBus 3.0 (1.35V) input threshold |
| 10 | SMBus 2.0 (2.1V) input threshold |
| 01 | I2C-specific input thresholds |
| 00 | Standard GPIO Input pull-up, enabled via INLVLxy registers |