PORTA
| Name: | PORTA |
| Offset: | 0x000C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RA5 | RA4 | RA3 | RA2 | RA1 | RA0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5 – RAn Port I/O Value
| Reset States: |
|
| Name: | PORTA |
| Offset: | 0x000C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RA5 | RA4 | RA3 | RA2 | RA1 | RA0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | x | x | x | x | x | x |
| Reset States: |
|
DS40002682A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.