MSSP Serial Clock Input PPS Register

Name: SSPxCLKPPS
Offset: 0x1E47

Bit 76543210 
  PORT[3:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:3 – PORT[3:0] MSSP Serial Clock Input PORT Selection bits

Bits 2:0 – PIN[2:0] MSSP Serial Clock Input PORT Pin Selection bits