LATA
| Name: | LATA |
| Offset: | 0x0018 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATA5 | LATA4 | LATA2 | LATA1 | LATA0 | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | x | x | x | x | x |
Bits 4, 5 – LATAn Output Latch A Value
| Reset States: |
|
Bits 0, 1, 2 – LATAn Output Latch A Value
| Reset States: |
|
| Name: | LATA |
| Offset: | 0x0018 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATA5 | LATA4 | LATA2 | LATA1 | LATA0 | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | x | x | x | x | x |
| Reset States: |
|
| Reset States: |
|
DS40002682B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.