TRISA Source Selection PPS Register
| Name: | TRISAxPPS |
| Offset: | 0x1DC0,0x1DC1,0x1DC2,0x1DC4,0x1DC5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISAxPPS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Name: | TRISAxPPS |
| Offset: | 0x1DC0,0x1DC1,0x1DC2,0x1DC4,0x1DC5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISAxPPS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
DS40002682B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.