IOCBF
| Name: | IOCBF |
| Offset: | 0x1E9D |
PORTB Interrupt-on-Change Flag Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCBF7 | IOCBF6 | IOCBF5 | IOCBF4 | ||||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
| Reset | 0 | 0 | 0 | 0 |
| Name: | IOCBF |
| Offset: | 0x1E9D |
PORTB Interrupt-on-Change Flag Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCBF7 | IOCBF6 | IOCBF5 | IOCBF4 | ||||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
| Reset | 0 | 0 | 0 | 0 |
DS40002682B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.