UxP2L

UART Parameter 2
Note: The individual bytes in this multi-byte register can be accessed with the following register names:
  • UxP2H: Accesses the high byte P2[8]
  • UxP2L: Accesses the low byte P2[7:0]
Name: UbP2
Address: 0x02BA

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 P2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – P2[7:0] Parameter 2 Least Significant Bits

UART mode operating parameter values
The individual bytes in this multi-byte register can be accessed with the following register names: UxP2H: Accesses the high byte P2[8] UxP2L: Accesses the low byte P2[7:0]