UbP3
Note: The individual
bytes in this multi-byte register can be accessed with the following register
names:
- UxP3H: Accesses the high byte P3[8]
- UxP3L: Accesses the low byte P3[7:0]
| Name: | UbP3 |
| Address: | 0x02BC |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P3[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – P3[7:0] Parameter 3 Least Significant Bits
| Value | Name | Description |
|---|---|---|
| n | MODE = DMX | Least Significant bits of last address of receive block |
| n | MODE = LIN Slave | Number of data bytes to receive |
| n | MODE = Asynchronous Address | Receiver address mask. Received address is XOR’d with UxP2L then AND’d with UxP3L Match occurs when result is zero |
| x | All other modes | Not used |