CKxPPS

EUSART Synchronous Mode Clock Input (CK) PPS Register
Name: CKxPPS
Offset: 0x1E41,0x1E43

Bit 76543210 
   PORT[2:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:3 – PORT[2:0] EUSART Synchronous Mode Clock Input (CK) PORT Selection bits

Bits 2:0 – PIN[2:0] EUSART Synchronous Mode Clock Input (CK) PORT Pin Selection bits