UaP3

UART Parameter 3
Note: The individual bytes in this multi-byte register can be accessed with the following register names:
  • UxP3H: Accesses the high byte P3[8]
  • UxP3L: Accesses the low byte P3[7:0]
Name: UaP3
Address: 0x02BE

Bit 15141312111098 
        P3[8] 
Access R/W 
Reset 0 
Bit 76543210 
 P3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 8:0 – P3[8:0] Parameter 3

UART mode operating parameter values
The individual bytes in this multi-byte register can be accessed with the following register names: UxP3H: Accesses the high byte P3[8] UxP3L: Accesses the low byte P3[7:0]