Product Features

  • USB to 10BASE-T1S interface card
  • 10BASE-T1S single-pair Ethernet physical layer transceiver LAN8670
  • Supports multidrop mixing segments
  • Connects to a USB host
  • Physical Layer Collision Avoidance (PLCA)
  • Screw terminal for direct cable connection (no connector needed)
  • Configurable on-board termination
: This User's Guide, although specific to the LAN8670, can provide some useful information for those implementing the LAN8671 within their designs. Please contact Microchip Support and Sales for additional evaluation board information and for further support with your evaluation needs.