There are certain compile-time directives that can be used to modify the
behavior of the compiler. These are implemented through the use of the C Standard’s
#pragma
facility. The format of a pragma is:
#pragma directive options
where directive
is one of a set of keywords, some
of which are followed by options
. A list of the keywords is given in the
Table 1 table. Those keywords not discussed elsewhere are detailed below.
Directive | Meaning | Example |
---|---|---|
addrqual |
Specify action of qualifiers. | #pragma addrqual
require |
config |
Specify configuration bits. | #pragma config
WDT=ON |
inline |
Inline function if possible. | #pragma
inline(getPort) |
intrinsic |
Specify function is inline. | #pragma
intrinsic(_delay) |
interrupt_level |
Allow call from interrupt and main-line code. | #pragma interrupt_level
1 |
pack |
Specify structure packing. | #pragma pack 1 |
printf_check |
Enable printf-style format string checking. | #pragma printf_check(printf)
const |
psect |
Rename compiler-generated psect. | #pragma psect
nvBANK0=my_nvram |
regsused |
Specify registers used by function. | #pragma regsused myFunc
wreg,fsr |
switch |
Specify code generation for switch statements. | #pragma switch
direct |
warning |
Control messaging parameters. | #pragma warning disable
299,407 |