The options shown in the table below control the kind of output produced by the compiler and are discussed in the sections that follow.
Option | Produces |
---|---|
-c |
An intermediate file |
-E |
A preprocessed file |
-o file |
An output file with the specified name |
-S |
An assembly file |
-v |
Verbose compilation |
-xassembler-with-cpp |
Output after preprocessing all source files |
--help |
Help information only |
-mprint-devices |
Chip information only |
--version |
Compiler version information |