Use the -mask=spec
option to logically AND a
memory range with a particular bitmask. This is used to ensure that the unimplemented bits
in program words (if any) are left blank. The usage of this option is as follows:
-mask=hexcode@start-end
where hexcode
is a value that will be ANDed with
data within the start
to end
address range.
All values are assumed to be hexadecimal. Multibyte mask values can be entered in little
endian byte order.