The difference between 1.0 and the next larger representable double precision floating-point value.
Include
<float.h>
Value
The value 1.192093e-07.
Remarks
When building for C99, the
double
type is the same size and format as the
float
type and is a 32-bit representation.