Type | Description | Definition |
---|---|---|
INTMAX_MIN |
Minimum value of largest width signed integer type. | -9223372036854775808 where 64-bit
long long supported; -2147483648 otherwise. |
INTMAX_MAX_t |
Maximum value of largest width signed integer type. | 9223372036854775807 where 64-bit
long long supported; 2147483647 otherwise. |
UINTMAX_MAX_t |
Maximum value of largest width unsigned integer type. | 18446744073709551615 where 64-bit
long long supported; 4294967295 otherwise. |