The MPLAB XC8 assembler uses a slightly modified form of assembly language to that specified by the Microchip data sheets. The following information details changes to the instruction format and pseudo instructions that can be used in addition to the device instruction set.
These deviations can be used in assembly code in-line with C code or in hand-written assembly modules.