This is usually caused by having variables used by both interrupt and main-line code. If the compiler optimizes access to a variable or access is interrupted by an interrupt routine, then corruption can occur. See 3.4.6 How Do I Share Data Between Interrupt and Main-line Code? for more information.