These should be set in your code using the config
pragma.
You can have the MPLAB X IDE generate the appropriate pragmas for you, but this code must
still be copied into a source file that is part of your project. See Configuration Bit Access, for details about how
these bits are set.