Maximum integer value for a double precision floating-point exponent in base 10.
Include
<float.h>
Value
The value 38.
Remarks
When building for C99,
the double
type is the same size and format as the
float
type, and is a 32-bit representation.