Copy the source string into the destination string.
Include
<string.h>
Prototype
char *strcpy(char *s1, const char *s2);
Arguments
s1
s2
Return Value
Returns a pointer to the destination string.
Remarks
All characters of s2
are copied, including the null
terminating character. If the strings overlap, the behavior is undefined.
For strcpy_eds
or strcpy_packed
, see
“Functions for Specialized Copying and Initialization.”
Example
#include <string.h>
#include <stdio.h>
int main(void)
{
char buf1[50] = "We're here";
char buf2[50] = "Where is the time?";
char buf3[50] = "Why?";
printf("buf1 : %s\n", buf1);
printf("buf2 : %s\n", buf2);
printf("buf3 : %s\n\n", buf3);
strcpy(buf1, buf2);
printf("buf1 after strcpy of buf2: \n\t%s\n\n",
buf1);
strcpy(buf1, buf3);
printf("buf1 after strcpy of buf3: \n\t%s\n",
buf1);
}
Example Output
buf1 : We're here
buf2 : Where is the time?
buf3 : Why?
buf1 after strcpy of buf2:
Where is the time?
buf1 after strcpy of buf3:
Why?