Type | Description | Definition |
---|---|---|
PTRDIFF_MIN |
Minimum value of the
ptrdiff_t type. |
-2147483648 |
PTRDIFF_MAX |
Maximum value of the
ptrdiff_t type. |
2147483647 |
SIG_ATOMIC_MAX |
Maximum value of the
sig_atomic_t type. |
2147483647 |
SIZE_MAX |
Maximum value of the size_t
type. |
4294967295 |
WCHAR_MAX |
Maximum value of the
wchar_t type. |
65535 |
WINT_MIN |
Minimum value of the wint_t
type. |
-2147483648 |
WINT_MAX |
Maximum value of the wint_t
type. |
2147483647 |