The SET
directive is equivalent to EQU
(Equ Directive), except that
it allows a symbol to be re-defined without error. For example:
thomas SET 0h
This directive performs a similar function to the preprocessor’s
#define
directive (see Preprocessor Directives).