The -O1
or -O
options request level 1
optimizations.
The optimizations performed when using -O1
aims to reduce
code size and execution time, but still allows a reasonable level of debugability.
This level is available for unlicensed as well as licensed compilers.