When using the -ofile
option, the generated Intel
HEX output will be created in this file. For example:
-oprogram.hex
will save the resultant output to program.hex. The output file can take the same name as one of its input files; but, by doing so, it will replace the input file entirely.