Copies characters from one buffer to another.
Include
<string.h>
Prototype
void *memcpy(void *dst, const void *src, size_t
n);
Arguments
dst
src
n
Return Value
Returns dst
.
Remarks
memcpy
copies n characters from the source buffer
src
to the destination buffer dst
. If the buffers
overlap, the behavior is undefined.
For memcpy_eds
, memcpy_packed
,
memcpy_p2d16
or memcpy_p2d1624
, see “Functions for
Specialized Copying and Initialization.”
Example
#include <string.h>
#include <stdio.h>
int main(void)
{
char buf1[50] = "";
char buf2[50] = "Where is the time?";
char buf3[50] = "Why?";
printf("buf1 : %s\n", buf1);
printf("buf2 : %s\n", buf2);
printf("buf3 : %s\n\n", buf3);
memcpy(buf1, buf2, 6);
printf("buf1 after memcpy of 6 chars of "
"buf2: \n\t%s\n", buf1);
printf("\n");
memcpy(buf1, buf3, 5);
printf("buf1 after memcpy of 5 chars of "
"buf3: \n\t%s\n", buf1);
}
Example Output
buf1 :
buf2 : Where is the time?
buf3 : Why?
buf1 after memcpy of 6 chars of buf2:
Where
buf1 after memcpy of 5 chars of buf3:
Why?