This option allows the addressing units of any addresses in Hexmate's command line options to be changed.
By default, all address arguments in Hexmate options expect that values will be entered as byte addresses, as specified in Intel HEX files. In some device architectures, the native addressing format can be something other than byte addressing. In these cases, this option can be used to allow device-orientated addresses to be used with Hexmate's command-line options.
This option takes one parameter that configures the number of bytes contained per address location. For Baseline, Mid-range, and 24-bit PIC devices, an addressing unit of 2 can be used, if desired. For all other devices, you would typically use the default addressing unit of 1 byte.