The TO and PD bits in the STATUS register allow you to determine the cause
of a Reset. However, these bits are quickly overwritten by the runtime startup code that is
executed before main()
; see Runtime Startup Code for more information.
You can have the STATUS register saved into a location that is later accessible from C
code, so that the cause of Reset can be determined by the application after it is running
again (see Status Register Preservation).