There are many files created by the compiler during compilation. A large number of these are temporary or intermediate files that are deleted after compilation is complete; however, some files remain for programming or debugging the device, and options that halt compilation mid-process leave behind intermediate files, which may be inspected.