The -finstrument-functions option embeds diagnostic code into the output to allow for function profiling with the appropriate hardware. See Function profiling for more information.
-finstrument-functions