Programmers and Debuggers
System Unit
Physical Dimensions
( H x W x D ) 53 x 105 x 15mm
Power Voltage Requirements
5.0V USB powered
Atmel AVR Dragon Current Consumption
150mA
Maximum Current Source Capability (to target)
300mA
Ambient Temperature
0-70ÂșC
Parent topic:
Atmel AVR Dragon Requirements