Programmers and Debuggers
I/O Pins
Maximum Pull-up on SPI/JTAG header
1kΩ
Maximum Pull-down on SPI/JTAG header
10kΩ
Maximum Source Current VCC header
Up to total 300mA
Note:
The Atmel AVR Dragon requires a USB port that can deliver up to 500mA. (Self-powered USB hub.)
Parent topic:
Atmel AVR Dragon Requirements