Atmel Studio 6.2 - Sw: 7.26 7.26
Fixed oscillator calibration.
Atmel Studio 6.0 - Sw: 7.22 7.22
Only minor internal bug fixes.
AVR Studio 5.1 - Sw: 7.21 7.21
Improved debugWIRE single-stepping performance
aWire auto-baud calculation improvements
Fixed Atmel AVR XMEGA flash page programming error (seen at low voltages)
Support for high SUT (start-up time) values on AVR XMEGA devices
May 2011, AVR Studio 5 public release - Sw: 7.14 7.14
Fixed ATmega64M1 programming
April 2011, AVR Studio 5 public beta 2 - Sw: 7.11 7.11
Improved aWire speed
Fixed JTAG enable on UC3 devices with aWire
February 2011 - Sw: 7.02 7.02
Support for AVR Studio 5 (beta)