The debugWIRE OCD is a specialized OCD module with a limited feature set specially designed for Atmel AVR devices with low pin-count. It supports the following features:
Complete program flow control
Unlimited Number of User Program Breakpoints (using BREAK instruction)
Automatic baud configuration based on target clock
For special considerations regarding this debug interface, see Special Considerations.