What's New?
- 1.0.2
- Compatibility updates for MPLAB X IDe v6.05.
- v1.0.1
- Support added for MCC plugin v4.0.0
using MCC Core v5.0.0 Note:
- AVR IoT AWS Sensor Node v1.0.1 is
incompatible with the versions of MCC plugin released prior to v4.0.0.
- AVR IoT AWS Sensor Node v1.0.1 is
incompatible with the versions of MCC Core released prior to v5.0.0.
- v1.0.0
- Support added for exchanging data with AWS IoT Core
- Application specific messages can be enabled/disabled through the macro
“ENABLE_DEBUG_IOT_APP_MSGS” for printing to a connected terminal. *This does not affect
DEBUG settings.*
- Firmware implements use of the AWS shadow service, subscribing to a shadow topic for
monitoring of a desired state value.