AVR IoT AWS Sensor Node MCC Library is a compendium, which uses underlying libraries (AVR8 MCUs, MQTT, CryptoAuthLib, WINC and Foundation Services).
Library | Description | Version | |
---|---|---|---|
1 | AVR® MCUs | The 8-bit AVR MCUs library enables to use 8-bit AVR devices and its modules. | 2.4.0 or later |
2 | Crypto Authentication Library | The Crypto Authentication Library (CryptoAuthLib) configures the on-board ATECC608A chip that provides the security features of the AVR-IoT WA board to work. | 2.0.1 |
3 | Foundation Services | The Foundation Services library provides basic software drivers. | 0.2.2 or later |
4 | Message Queuing Telemetry Transport (MQTT) | The MQTT library provides MQTT client implementation to connect to a MQTT server. | 2.0.1 |
5 | WINC15XX Library | WINC15XX Library allows for quick and easy C code generation of Microchip’s ATWINC15x0 SmartConnect module for Internet of Things (IoT) applications. | 1.1.1 |
The stack is tested against following hardware plaform:
Documentation support is also available here: