For the ATxmegaA1 family, only revision G or later is supported
For the Atmel AVR XMEGA family the LiveDebug support on JTAG sometimes fails (target is being reset). PDI is the preferred interface for LiveDebug. When detaching, the target may be left in stopped mode, requiring an external reset.