The Atmel megaAVR OCD is based on the JTAG physical interface. It supports the following features:
Complete program flow control
Four program memory (hardware) breakpoints (one is reserved)
Hardware breakpoints can be combined to form data breakpoints
Unlimited number of program breakpoints (using BREAK) (except ATmega128[A])
For special considerations regarding this debug interface, see Special Considerations.